Obsah
Non-spill quick couplings CBI

- Ø 03 - 06 - 09 - 12 - 16 mm
- Cold or hot water
- Hydraulics and mineral oils
- Mineral or synthetic origin heat transfer oils
- Water glycol, hot water or steam
- Cooling of machinery
- Temperature control lines on thermoplastic injection moulds.
Automatic - just push to connect
The automatic locking mechanism brings great flexibility of use to the CBI, especially during:
- "blind" connection
- connection in recessed locations
Non-spill flat-faced design
The non-spill design of the CBI guarantees perfect sealing during connection and disconnection of your circuits:
- No air introduced into the circuits
- No pollution from the work environment
- Protection of tools and production
Very compact design
The CBI quick coupling has been designed to offer maximum flow within a minimum space.
Reliability and robustness
Maximum embedding of the plug in the socket in the coupled position allows the CBI to withstand strong mechanical stress (vibration, oscillation, etc.).
More information in the complete catalog
Discover all the advantages, technical features and part numbers of the CBI couplings in our catalog.