Obsah
Non-scratch safety couplings NSI

- Ø 06 - 08 mm
Stäubli design for 3-in-1 active safety against the risk of violent hose ejection under pressure.
Quick connection of pneumatic tools.
Designed specifically for applications that are sensitive to the risk of scratching: Finishing shops, the aeronautics industry, automotive plants, furniture manufacturing, stitching equipment, etc.
Fully automatic
A simple press of the button a single time begins a fully automatic disconnection process:
- Closure of the upstream compressed air circuit
- Decompression of the downstream circuit
- Automatic disconnection of the plug as soon as the pressure is low enough
Non-scratch design provides improved protection for vulnerable surfaces
Made from composite material and free from protruding metal parts, the NSI socket eliminates risks of scratching, making it well suited for vehicle body shops, furniture workshops, the aeronautics industry, etc.
360° swiveling version
Giving the operator a free hand:
- Effortless operation, even under pressure: Reduction in musculoskeletal disorders
- Eliminates stress on the hose
More information in the complete catalog
Discover all the advantages, technical features and part numbers of the NSI couplings in our catalog.