Obsah
High flow receptacles GMV 09

- ECE R 110 certified
High flow receptacles built to last for the lifetime of the vehicle.
- Designed for heavy duty vehicles.
Quiet
- Low vibration level.
- Reduced chatter during refueling.
Long life expectancy
Due to its high quality construction, the material used and the machining accuracy.
Compatible
All Stäubli receptacles can be used with any Stäubli nozzle or with any nozzle complying with NGV 1 requirements.
More information in the complete catalog
Discover all the advantages, technical features and part numbers of the alternative fuels range in our catalog.