Obsah
Receptacles GMV 08

- ECE R 110 certified
Receptacles built to last for the lifetime of the vehicle.
- Designed for light duty vehicles.
Quiet
- Low vibration level.
- Reduced chatter during refueling.
Long life expectancy
Due to high quality construction, the materials used and machining accuracy.
Compatible
All Stäubli receptacles can be used with any Stäubli nozzle or with any nozzle complying with NGV 1 requirements.
Optional integrated particle filter
80 microns
More information in the complete catalog
Discover all the advantages, technical features and part numbers of the alternative fuels range in our catalog.