Obsah
Inline safety breakaway BRW 02

- Inline safety breakaway BRW 02
Positioned in the refueling hose, so that the hose will break away if the car drives away with the nozzle connected.
- Designed for time fill of light duty vehicles.
Automatically disconnects
Regardless of whether the system is pressurized or depressurized.
Upon disconnection of the breakaway
The flow from the compressor is stopped instantaneously by a check valve. The check valve on the vehicle closes automatically, preventing flow from the tank.
Number of possible reconnections: 100
Reusable without factory re-servicing
By simply pushing together the mainting parts.
More information in the complete catalog
Discover all the advantages, technical features and part numbers of the alternative fuels range in our catalog.