28.05.09

New TS scara robot series

Next generation ultra fast TS SCARA robots

Click here to enlarge

New TS80 SCARA robot

Stäubli Robotics Announces Next Generation Ultra-Fast SCARA Robot Series

 

 

Stäubli Robotics, manufacturers of innovative and technologically advanced industrial and cleanroom robots, announces the introduction of the new TS series of high speed SCARA robots. This next generation robotic line features 100% Stäubli design and engineering, and are among the fastest commercially available SCARA robots in the industry. Stäubli’s high performance benchmarks of speed, rigidity and precision are exemplified by this series which includes the TS40, TS60 and TS80 with a range of 400mm, 600mm, and 800mm reach and a payload of up to 8kg. This represents a 30% increase in performance and higher inertia capabilities over the previous RS series of robots.

 

All TS series robots feature four-degrees of freedom, a hardened plastic external housing and electric servo-driven motors for reliability. These robots utilize the CS8C controller which features a compact lightweight design and is the most technologically advanced controller ideally suited for applications that require complex process control. The CS8C utilizes the VAL3 programming language which is perfectly adapted to robotics and features numerous possibilities to communicate with the outside world including several different Fieldbus options, Ethernet, ModBus, and an offline programming software package (SRS) for ease of integration and use.

The TS series is highly adaptable and well suited for a wide variety of high speed and precise applications including pick and place, material handling, packaging, assembly, loading, testing, and dispensing. These new robots increase productivity and throughput without giving up valuable floor space making them ideal for food, pharmaceutical / medical device, PV, automotive, electronics, and many other industrial market segments.

The new high speed TS series robots are the next generation of SCARA robots reinforcing Stäubli Robotics as the leaders in innovation.  This new SCARA series is best in class in regards to speed, reliability, and precision - offered at a competitive price. 

 

Today, Stäubli offers the widest range of 4 and 6 axis robots from 0.5kg to 250kg payload and from 220mm to 3500mm reach, all controlled from a common control platform.

 

 

 

Contact us for additional information:

www.staubli.com/en/robotics/contacts/Stäubli: ­Textile Machinery, Connectors and Robotics

 

Stäubli is a mechatronics solution provider with three dedicated divisions: textile machinery, connectors and robotics. With a workforce of 3000, Stäubli has a presence in 25 countries and agents in 50 countries around the world.

http://www.staubli.com