Quick-release non-spill coupling for remote handling in the nuclear industry MCB/TM

The MCB/TM coupling is a solution that is perfectly adapted to remote handling and pincer gripping (square body, ribbed faces etc). They guarantee connection and disconnection without introducing air into the systems and without any pollution inside the cell. The MCB TM coupling’s automatic locking is ideal for frequent connections.

Applications: Hydraulic connections in cells, dismantling nuclear installations, tool supplies.

Technical spécifications

  • Nominal diameter DN (mm): 5
  • Maximum allowable pressure PS (bar)*: 70

Fluids

  • All fluids and gas

Construction

Stainless steel AISI 316 L

Other features

  • Material traceability 

*depending on the model and operating conditions